Quiet oil-free air compressor

Brand :
PAOCK
Caution
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
Low-noise operation for quiet performance
[Features]
· Oil-free design makes maintenance easy
· Supplies clean air without oil mixing in
· Choose from large-capacity tanks, 25 L to 39 L
[Use]
· Supplies air for various air tools, such as tire replacement, cleaning, blowing away debris, removing dirt, and repairs
Specifications Table
| Product number | Rated Voltage | Rated frequency | rotational speed | Rated power consumption | Maximum operating pressure | Restart pressure | Flow Rate | Tank capacity | Discharge port diameter | Operating noise | Main body weight | Main Body Size (mm) | Package Size (mm) | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Width | Depth | Height | Width | Depth | Height | ||||||||||||
| SOL-0925 | AC100V | 50 Hz | 1,400 (min-1) | 650W | Approx. 0.8 MPa | Approx. 0.5 MPa | 90 L/min | 25L | R1/4 | Approx. 60 dB (When installing air filter) | Approx. 24 kg | 570 | 330 | 560 | 600 | 360 | 600 |
| 60 Hz | 1,700 (min-1) | 680W | 100 L/min | ||||||||||||||
| SOL-1030 | AC100V | 50 Hz | 1,400 (min-1) | 680W | Approx. 0.8 MPa | Approx. 0.5 MPa | 105 L/min | 30L | R1/4 | Approx. 60 dB (When installing air filter) | Approximately 26 kg | 640 | 330 | 570 | 670 | 360 | 600 |
| 60 Hz | 1,700 (min-1) | 780W | 120 L/min | ||||||||||||||
| SOL-2039 | AC100V | 50 Hz | 1,400 min-1 | 1,150W | Approx. 0.8 MPa | Approx. 0.5 MPa | 160 L/min | 39L | R1/4 | Approx. 60 dB (When installing air filter) | Approx. 38 kg | 680 | 370 | 730 | 710 | 400 | 750 |
| 60 Hz | 1,700 min-1 | 1,500 W | 180 L/min | ||||||||||||||
Product Feature Details
Oil-free design makes maintenance easy.
Tank material: steel
Accessory

Air filter with silent tube (for intake port)

Pipe seal (sealing tape)

One-touch coupler socket
| Accessory quantity (Pcs.) | |||
|---|---|---|---|
| Part number | SOL-0925 | SOL-1030 | SOL-2039 |
| Air filter with silent tube (for intake port) | 1 | 1 | 2 |
| Pipe seal (sealing tape) | 1 | 1 | 1 |
| One-touch coupler socket | 1 | 1 | 1 |