Self-Aligning Roller Bearings

Self-Aligning Roller Bearings

[Features]
· Large load capacity / low temperature rise, low noise, and high heat resistance (up to 200°C), even at high speed rotation
[Applications]
· Generally used for large machines, such as injection molding machines, crane hooks, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
22211EXK
22212EXK
22213EXK
22215EXK
22217EXK
22218EXK
22219EXK
22220EXK
22308EXK
22309EXK
22310EXK
Part NumberVolume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Allowable Rotational Velocity(Grease Lubrication)
(rpm)
Basic Dynamic Load Rating Cr
(N)
Basic Static Load Rating Cor
(N)
Quote -55100255300171000144000
4 Day(s) or more -60110284800210000179000
4 Day(s) or more 1065120314300246000209000
4 Day(s) or more 1075130314000265000234000
4 Day(s) or more 1085150363400355000320000
4 Day(s) or more 1090160403200410000375000
4 Day(s) or more -95170433000465000420000
4 Day(s) or more -100180462800520000480000
Quote -4090335300185000151000
11 Day(s) or more -45100364500230000182000
4 Day(s) or more 1050110404300280000235000

Loading...

  1. 1

Basic Information

Raceway Ring Shape Self-aligning roller Outer Ring With Outer Ring Bearing Ring Material Steel
Precision (JIS) Grade 0 Number of Raceway Ring Rows Double Row Size Standards Metric System
Specifications Standard Transmitter Material Steel Outer Ring Type Flat
Retainer Type Punching Sealing Structure Open Type