TPX Tube Connector Tube Type I Model

TPX Tube Connector Tube Type I Model

Bamboo shoot-shaped tube connector with excellent chemical resistance, heat resistance (170°C), and durability.

[Features]
· Excellent chemical resistance, heat resistance and durability.
· Product can withstand 170°C, and can be autoclave sterilized.
・ Higher transparency enables checking of internal fluid.
· Supported tube diameters (internal) range from φ3 to φ10, making selection easy

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
3541
3542
3543
Part NumberVolume DiscountDays to ShipTube Inner Dia.
(Ø)
Nominal Applicable Tube I.D. Details
(φ)
2 Day(s) or more 8 ~ 10Large8~10
2 Day(s) or more 5 ~ 8Medium5~8
2 Day(s) or more 3 ~ 5Small3~5

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Connection of tube with same diameter Tube <=> Tube Connection Shape Tapered I Type Material PMP
Surface Treatment No Qty.(piece) 10

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)