• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

TPX Tube Connector Taper Type T

TPX Tube Connector Taper Type T

Bamboo shoot-shaped tube connector with excellent chemical resistance, heat resistance (170°C), and durability.

[Features]
· Excellent chemical resistance, heat resistance, and durability.
· Product withstands temperatures of up to 170℃, and can be autoclave sterilized.
· High transparency allows the fluid within to be easily observed.
· Applicable tube: Easy selection of φ 3 to φ 10 internal diameter (alternative diameter type is φ 13).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
3549
3550
3551
Part NumberVolume DiscountDays to ShipTube Inner Dia.
(Ø)
Nominal Applicable Tube I.D. Details
(φ)
2 Day(s) or more 8 ~ 10Large8~10
2 Day(s) or more 5 ~ 8Medium5~8
2 Day(s) or more 3 ~ 5Small3~5

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Connection of tube with same diameter Tube <=> Tube Connection Shape Tapered T-Type Material PMP
Surface Treatment No Qty.(piece) 10

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)