TPX, Tube Connector, Tapered Type, Y Type

TPX, Tube Connector, Tapered Type, Y Type

A spiral-groove tube connector with excellent chemical resistance, heat resistance (170°C), and durability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
3546
3547
3548
Part NumberVolume DiscountDays to ShipTube Inner Dia.
(Ø)
Nominal Applicable Tube I.D. Details
(φ)
2 Day(s) or more 8 ~ 10Large8~10
2 Day(s) or more 5 ~ 8Medium5~8
2 Day(s) or more 3 ~ 5Small3~5

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Connection of tube with same diameter Tube <=> Tube Connection Shape Tapered Y-Type Material PMP
Surface Treatment No Qty.(piece) 10

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)