• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Tire Swivel Axle Pneumatic Tires Included

Tire Swivel Axle Pneumatic Tires Included

Superb cushioning performance and ideal for poor surfaces.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HC-WJ2.50X4
HC-WJ3.00X4
HC-WJ3.50X5
HC-WJ61/2X2-4
Part NumberVolume DiscountDays to ShipMounting Height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat Dimension A or Mounting Seat A
(mm)
Mounting Seat Dimension B or Mounting Seat B
(mm)
Wheel Outer Diameter D
(Ø)
Eccentricity E
(mm)
Load Category
6 Day(s) or more 28780.01~140.0083.412512516016022571Light Load
6 Day(s) or more 29380.01~140.00107.912512516016025171Light/Medium Load
6 Day(s) or more 308140.01~220.00166.714014017517529171Light/Medium Load
6 Day(s) or more 23535.01~80.0078.511211214014017058Light Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Rubber
Mounting Hole Type Round hole

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)