Rotary Encoder TRD-NA Series

Brand :
KOYO ELECTRONIC
Caution
Product Description
ø50 absolute type
[Features]
· Ultra compact type with outer diameter ø50 mm/depth 35 mm.
· Complete dust and jet flow resistant strong type with robust aluminum die-cast cover.
· Strong load by strong spindle of ø8 mm stainless steel shaft.
· Gray code output with no reading errors.
· Impact resistance of 980 m/s by usage of metal slit plate (in case of 2048 pulse, glass slit plate)