Rotary Encoder TRD-N/NH Series

Brand :
KOYO ELECTRONIC
Caution
Product Description
⌀50 incremental shape.
[Features]
·Thin design with an outer diameter of ⌀50 mm and a depth of 35 mm
·Protection structure that can be selected according to the usage environment
·Aluminum die-cast case for dust-tight and jet-proof type (IP65)
·Wide resolution (1 to 5,000P/R)
·Uses a robust ⌀8 mm stainless steel shaft
·Wide power supply voltage range of 4.75 to 30 V DC
·Servo mount attachment convenient for origin adjustment is possible