High-Grade Z-Axis Stage (Automatic Stage)

High-Grade Z-Axis Stage (Automatic Stage)

[Features]
· A high precision and high rigidity motorized stage that employs the HG-VCR system.
· Available as a precision screw specification, a ball screw specification, and a ball screw specification with scale.
· Can be widely used for applications requiring the precise positioning of cameras, sensors, and other items.
· Prior operation checks must be done when using a program.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ALZ-4011-G0M
ALZ-4011-G0M-R
ALZ-4011-G1M
ALZ-4011-G1M-R
ALZ-5012-G0M
ALZ-5012-G0M-R
ALZ-5012-G1M
ALZ-5012-G1M-R
ALZ-6012-G0M
ALZ-6012-G0M-R
ALZ-6012-G1M
ALZ-6012-G1M-R
ALZ-7013-G0M
ALZ-7013-G0M-R
ALZ-7013-G1M
ALZ-7013-G1M-R
Part NumberVolume DiscountDays to ShipStage surface (length)
(mm)
Stage surface (width)
(mm)
Stroke (Z Distance)
(mm)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Feed screw pitch
(mm)
Type Feed screw specification
6 Day(s) or more 4040±7.50.30.250.30.5Standard TypePrecision Screw Specification
6 Day(s) or more 4040±7.50.30.250.30.5Symmetrical TypePrecision Screw Specification
6 Day(s) or more 4040±7.50.30.250.31Standard TypeThe specification of a ball screw
6 Day(s) or more 4040±7.50.30.250.31Symmetrical TypeThe specification of a ball screw
6 Day(s) or more 5050±100.20.150.20.5Standard TypePrecision Screw Specification
6 Day(s) or more 5050±100.20.150.20.5Symmetrical TypePrecision Screw Specification
6 Day(s) or more 5050±100.20.150.21Standard TypeThe specification of a ball screw
6 Day(s) or more 5050±100.20.150.21Symmetrical TypeThe specification of a ball screw
6 Day(s) or more 6060±12.50.10.10.10.5Standard TypePrecision Screw Specification
6 Day(s) or more 6060±12.50.10.10.10.5Symmetrical TypePrecision Screw Specification
6 Day(s) or more 6060±12.50.10.10.11Standard TypeThe specification of a ball screw
6 Day(s) or more 6060±12.50.10.10.11Symmetrical TypeThe specification of a ball screw
6 Day(s) or more 7070±150.080.060.080.5Standard TypePrecision Screw Specification
6 Day(s) or more 7070±150.080.060.080.5Symmetrical TypePrecision Screw Specification
6 Day(s) or more 7070±150.080.060.081Standard TypeThe specification of a ball screw
6 Day(s) or more 7070±150.080.060.081Symmetrical TypeThe specification of a ball screw

Loading...

  1. 1

Basic Information

Type Z Stage Motor Used Equivalent to PK523HPB Main Material Aluminum Alloy
Travel Guide HG-VCR (V-groove and Cross Roller) Surface Treatment Black anodize satined Load Capacity (Range)(N) 5~30
Load Capacity(N) 19.6 Moving Direction Z Axis 1 Direction Scale No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)