Thin VB X Stage (Manual Stage)

Thin VB X Stage (Manual Stage)

A big departure from conventional parts. As thin as a smartphone, but still provides high load resistance at a low price.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LS-T4039-S6

Part Number
LS-T4039-S6
Part NumberVolume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
4 Day(s) or more 1026~4026~4050.1~100404098

Loading...

  1. 1
 

Basic Information

Feeding Method Side Feed Screw Table Material Steel Table Surface Treatment Black oxide chromium
Travel Guide V Groove Rail And Steel Ball Product Category Main Body Type Thin VB X Stage
Clamp Type Plate Clamp Moving Direction X Axis 1 Direction

Please check the type/dimensions/specifications of the part LS-T4039-S6 in the Thin VB X Stage (Manual Stage) series.

Products like this...

Part Number
LS-T6039-S6
Part NumberVolume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
2 Day(s) or more 1041~6041~60100.1~6060147

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)