• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Bestal NA Sheet

Bestal NA Sheet

Polyacetal is a resin material with excellent general mechanical properties (1. Low friction coefficient. 2. Self-lubricating with good abrasion resistance. 3. High rigidity and elasticity). It is resistant to organic solvents. Available in a lineup of t = 5–50-mm plates.

Part Number

Configured Part Number is shown.

Part Number
BSTPLTNA-10-500-1000
BSTPLTNA-20-500-1000
BSTPLTNA-30-500-1000
BSTPLTNA-40-500-1000
BSTPLTNA-50-500-1000
Part NumberVolume DiscountDays to ShipPlate Thickness
(mm)
33 Day(s) or more 10
8 Day(s) or more 20
8 Day(s) or more 30
8 Day(s) or more 40
8 Day(s) or more 50

Loading...

  1. 1

Basic Information

Material Polyacetal (POM and Duracon) Grade Standard Color White
Hole Machining No Hole Machining Width(mm) 1000 Length(mm) 500

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)