X stage high accuracy type (automatic stage)

PDF

Japanese Only

Part Number
ALS-215-H1P
ALS-510-H1P
Part NumberVolume DiscountDays to ShipStage surface (length)
(mm)
Stage surface (width)
(mm)
Stroke (X Distance)
(mm)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
31 Day(s) or more 200250±750.020.020.01
31 Day(s) or more 150180±500.020.020.01

Loading...

  1. 1

Basic Information

Type X Stage Motor Used Equivalent to PK543NBW Main Material Steel
Travel Guide V Groove And Cross Roller Stage Face Thickness H(mm) 50 Surface Treatment Kanigen Plating
Load Capacity (Range)(N) 100.1~ Load Capacity(N) 490 Moving Direction X Axis 1 Direction
Scale No Feed screw pitch(mm) 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)