(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

XY Stage small type (automatic stage)

XY Stage small type (automatic stage)

A compact motorized stage employing a 20 mm square five-phase stepping motor. Capable of extremely high precision movements. Uses a V groove and cross roller for the travel guide.

PDF

Japanese Only

Part Number
ALD-301-HM
Part NumberVolume DiscountDays to Ship
8 Day(s) or more

Loading...

  1. 1

Basic Information

Type XY Stage Motor Used Equivalent to PK513PB Main Material Aluminum Alloy
Travel Guide V Groove And Cross Roller Stage surface (length)(mm) 30 Stage surface (width)(mm) 30
Stroke (X Distance)(mm) ±7.5 Stroke (Y Distance)(mm) ±7.5 Surface Treatment Black anodize satined
Load Capacity (Range)(N) 5~30 Load Capacity(N) 14.7 Moving Direction 2 Direction of XY Axis
Scale No Feed screw pitch(mm) 0.5

Please check the type/dimensions/specifications of the part ALD-301-HM in the XY Stage small type (automatic stage) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)