(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 26/1/2020 to 6:30 (MYT) 27/1/2020. We apologize for the inconvenience.

High-precision sensor measures current when servo type DC micro-current sensor with power 100 mA or less is out of contact

High-precision sensor measures current when servo type DC micro-current sensor with power 100 mA or less is out of contact

100mA The following micro DC current can be measured without contact.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CMD-4-DC01-SC

 
Part Number
CMD-4-DC01-SC
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Current(A) -0.1~0.1 Input Current Direct Current (DC) Through Hole(φ) 20
Mounting Method Unfixed Width W(φ) 85 Height H(φ) 50
Width W(mm) 20

Please check the type/dimensions/specifications of the part CMD-4-DC01-SC in the High-precision sensor measures current when servo type DC micro-current sensor with power 100 mA or less is out of contact series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)