• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 15/12/2019 to 7:00 (MYT) 16/12/2019. We apologize for the inconvenience.

Effective value adjustment current type current converter AC distortion current dedicated use-effective value converter module

Effective value adjustment current type current converter  AC distortion current dedicated use-effective value converter module

[Features]
· Alternating current 50/60Hz by rectifying the current of the distorted waveform by the effective value converts it to DC voltage/ current and outputs it.
· AC split type CT (CTL-CLS series) 3000T products with genuine parts.
· One touch mounting can be done without removing the measuring wire.
· 120% continuous over-current withstand capability of rated.
· Less power loss due to insulation measurement

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CTD-10

 
Part Number
CTD-10
Part NumberVolume DiscountDays to Ship
22 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Current(A) 1~320 Input Current Alternating Current(AC) Mounting Method DIN Rail mounting
Width W(φ) 24 Height H(φ) 60 Height H(mm) 96

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)