• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Tube Expansion Fitting for Stainless Steel Pipes, BK Joint, Water Faucet Socket

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KWS-13X1/2
KWS-20X1/2
KWS-20X3/4
KWS-25X1
Part NumberVolume DiscountDays to ShipMax. Operating Temperature
(°C)
Nominal Diameter 3 Quantity (Nominal Diameter Su) Units Ordered
4 Day(s) or more 0~801/2131
4 Day(s) or more 0~801/2201
4 Day(s) or more 0~803/4201
4 Day(s) or more 0~801251

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Chemical / Oil
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Female Straight Material of Applicable Pipe Stainless Steel
Max. Operating Pressure(MPa) 2 Surface Treatment No Construction method Expansion tube type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)