Tube Expansion Fitting for Stainless Steel Pipes, BK Joint, Weld Adapter

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KYA-13
KYA-20
KYA-25
KYA-30
KYA-40
KYA-50
KYA-60
Part NumberVolume DiscountDays to ShipMax. Operating Temperature
(°C)
Quantity (Nominal Diameter Su) Units Ordered
91 Day(s) or more 0~80131
91 Day(s) or more 0~80201
91 Day(s) or more 0~80251
91 Day(s) or more 0~80301
91 Day(s) or more 0~80401
91 Day(s) or more 0~80501
91 Day(s) or more 0~80601

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Chemical / Oil
Connection Type Pipe⇔Pipe, same diameters Material of Applicable Pipe Stainless Steel Max. Operating Pressure(MPa) 2
Surface Treatment No Construction method Expansion tube type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)