(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

3-Way Solenoid Valve Direct Acting Port Valve BN-7M31

Part Number

Configured Part Number is shown.

Part Number
BN-7M31-8-E-100
BN-7M31-8-E-200
BN-7M31-8-G-100
BN-7M31-8-G-200
Part NumberVolume DiscountDays to ShipSpecifications Rated Voltage Solenoid Form Applicable Fluids
2 Day(s) or more StandardAC100GrommetAir
5 Day(s) or more StandardAC200GrommetAir
11 Day(s) or more Standard / Water ProofingAC100WaterproofAir
11 Day(s) or more Standard / Water ProofingAC200WaterproofAir

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 3-Port
Mounting Orientation Direct Number of Solenoids Single Solenoid Switching Type 2-position Normally Closed
Status at Power Off Self-reset(spring return) Pipe Port Type Rc(R) Plumbing Thread Nominal 1/4
Plumbing Direct piping Driving Type Linear Motion Type Poppet Seal Type Standard
Pressure Rating(MPa) 0~0.7 Pilot Air Supply Internal Operating Pressure(MPa) 0~0.7
Pipe Connection Dia. (Exhaust valve) Φ 2mm Effective Sectional Area(mm2) 2.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)