Basic Compressor Single-Stage Compressor BN-37

Basic Compressor Single-Stage Compressor BN-37

The single-stage basic compressor can be incorporated in various machines or for stationary type.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BN-37

Part Number
BN-37
Part NumberVolume DiscountDays to Ship
10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Compressor Body Motor Rated Horsepower Output Range(PS) 5~Less than 10 Motor Rated Output(kW{PS}) 3.7{5}
Lubrication Method Oil Supply Type Control Pressure(MPa) 0.69 Discharge Air Amount(L/min) 500~Less than 600
Drive Control Method Continuous / intermittent operating combined type Discharge Air Amount(L/min) 500 Product Type -

Please check the type/dimensions/specifications of the part BN-37 in the Basic Compressor Single-Stage Compressor BN-37 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)