• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Auto Unloader Type GN Series with Motor

Auto Unloader Type GN Series with Motor

3 years warranty with low pressure/low noise use, contributing to life cycle cost reduction.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
GN-08D-50HZP
GN-08D-60HZP
GN-08D-S50HZ
GN-08D-S60HZ
Part NumberVolume DiscountDays to ShipDriving Source (Types) Driving Source (Rated Voltage) Frequency
(Hz)
7 Day(s) or more Three-Phase200V50
7 Day(s) or more Three-Phase200/220V60
8 Day(s) or more Single-phase[100V] 100V50
8 Day(s) or more Single-phase[100V] 100V60

Loading...

  1. 1

Basic Information

Type General Compressor Motor Rated Horsepower Output Range(PS) 1~Less than 2 Motor Rated Output(kW{PS}) 0.75{1}
Lubrication Method Oil Supply Type Control Pressure(MPa) 0.98 Discharge Air Amount(L/min) 10~Less than 100
Noise Emission Value(dB) 71 Compression Method Reciprocating type Drive Control Method Automatic unloader formula
Discharge Air Amount(L/min) 80 Air tank volume(L) 38 External Dimension(mm) 907X370X673