• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 22:00 (MYT) 27/10/2019. We apologize for the inconvenience.

Medium-Pressure Two-Stage General-Purpose Motorized Horizontal Type (Motor Driven) GKEH-37BYE

Medium-Pressure Two-Stage General-Purpose Motorized Horizontal Type (Motor Driven) GKEH-37BYE

1.37MPa {14kgf/ cm²} medium pressure dedicated compressor, suitable for tire filling/deflating, gas stations etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GKEH-37BYE

Part Number
GKEH-37BYE
Part NumberVolume DiscountDays to Ship
8 Day(s) or more

Loading...

  1. 1

Basic Information

Type General Compressor Motor Rated Horsepower Output Range(PS) 5~Less than 10 Motor Rated Output(kW{PS}) 3.7{5}
Lubrication Method Oil Supply Type Control Pressure(MPa) 1.37 Discharge Air Amount(L/min) 300~Less than 400
Compression Method Reciprocating type Discharge Air Amount(L/min) 380 External Dimension(mm) 1380x610x1077

Please check the type/dimensions/specifications of the part GKEH-37BYE in the Medium-Pressure Two-Stage General-Purpose Motorized Horizontal Type (Motor Driven) GKEH-37BYE series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)