• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Medium-Pressure Two-Stage General-Purpose Motorized Horizontal Type (Motor Driven) GKH-22

Medium-Pressure Two-Stage General-Purpose Motorized Horizontal Type (Motor Driven) GKH-22

1.37MPa {14kgf/ cm²} medium pressure dedicated compressor, suitable for tire filling/deflating, gas stations etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
GKH-22-50HZP
GKH-22-60HZP
Part NumberVolume DiscountDays to ShipDriving Source (Rated Voltage) Frequency
(Hz)
7 Day(s) or more 200V50
7 Day(s) or more 200/220V60

Loading...

  1. 1

Basic Information

Type General Compressor Motor Rated Horsepower Output Range(PS) 2~Less than 5 Motor Rated Output(kW{PS}) 2.2{3}
Lubrication Method Oil Supply Type Control Pressure(MPa) 1.37 Discharge Air Amount(L/min) 200~Less than 300
Driving Source (Types) Three-Phase Noise Emission Value(dB) 74 Compression Method Reciprocating type
Dryers No Compression Stages 2-step compression Drive Control Method Continuous / intermittent operating combined type
Discharge Air Amount(L/min) 225 Air tank volume(L) 155 External Dimension(mm) 1350X510X935

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)