• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Electronic Package Oil-Free Compressor

Electronic Package Oil-Free Compressor

Compact oil free package type that is human and environment friendly, highly reliable, energy saving and maintenance free.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
APFM-15B-50HZP
APFM-15B-60HZP
APFM-37B-50HZP
APFM-37B-60HZP
APFM-55B-50HZP
APFM-55B-60HZP
APFM-75B-50HZP
APFM-75B-60HZP
APFM-110B-50HZP
APFM-110B-60HZP
Part NumberVolume DiscountDays to ShipMotor Rated Horsepower Output Range
(PS)
Motor Rated Output
(kW{PS})
Control Pressure
(MPa)
Discharge Air Amount
(L/min)
Driving Source (Rated Voltage) Noise Emission Value
(dB)
Discharge Air Amount
(L/min)
Frequency
(Hz)
Air tank volume
(L)
External Dimension
(mm)
33 Day(s) or more 2~Less than 51.5{2}0.93100~Less than 200200V551655035745X620X960
33 Day(s) or more 2~Less than 51.5{2}0.93100~Less than 200200/220V551656035745X620X960
33 Day(s) or more 5~Less than 103.7{5}0.93400~Less than 500200V574055035850X680X1020
33 Day(s) or more 5~Less than 103.7{5}0.93400~Less than 500200/220V574056035850X680X1020
33 Day(s) or more 5~Less than 105.5{7.5}0.93600~Less than 700200V586055032850X805X1230
33 Day(s) or more 5~Less than 105.5{7.5}0.93600~Less than 700200/220V586056032850X805X1230
33 Day(s) or more 10~Less than 207.5{10}0.85800~Less than 900200V598755032850X805X1230
33 Day(s) or more 10~Less than 207.5{10}0.85800~Less than 900200/220V598756032850X805X1230
33 Day(s) or more 10~Less than 2011{15}0.851000~Less than 5000200V62128050321050X945X1400
33 Day(s) or more 10~Less than 2011{15}0.851000~Less than 5000200/220V62128060321050X945X1400

Loading...

  1. 1

Basic Information

Type Package Compressor Lubrication Method Oil-Free Type Driving Source (Types) Three-Phase
Compression Method Reciprocating type Dryers No Drive Control Method ECOMODE/PUSC Method

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)