GD-37U Type Operation Standard Unit (Air Operation Type Pressure Reducing Valve)

GD-37U Type Operation Standard Unit (Air Operation Type Pressure Reducing Valve)

This unit combines necessary equipment such as an air pressure reducing valve with a filter, pressure gauge, manual three-way switch valve, needle valve, combination adapter, mounting bracket, etc.

[Features]
This air-operated pressure reducing valve standard unit combines necessary equipment such as an air pressure reducing valve with a filter (GD-37), pressure gauge, manual three-way switch valve, needle valve, combination adapter, mounting bracket, etc., and is manufactured such that the performance of the air-operated pressure reducing valve can be sufficiently applied.
· Please use for operation of air-operated valves (PD-1, PD-2, and GEMU products).
· The air pressure reducing valve (GD-37 type) with filter can be treated as a single product.
· The diameters of the connection ports are JISRc 1/4.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GD-37U

 
Part Number
GD-37U
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Air Pressure Relief Valve Shape Linear Motion Type Diaphragm
Connection Type Equal Dia. Connection Supply Side, Screw Connection Types Rc Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/4B(8A)
Control Side, Thread Connection Type Rc Control Side Naminal Pipe Threads B name (A name) 1/4B(8A)

Please check the type/dimensions/specifications of the part GD-37U in the GD-37U Type Operation Standard Unit (Air Operation Type Pressure Reducing Valve) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)