Pressure Reducing Valve with a Bypass for Door-to-Door Water Supply for Condominiums GD-38PP/GD-38VV Series

Pressure Reducing Valve with a Bypass for Door-to-Door Water Supply for Condominiums GD-38PP/GD-38VV Series

Pressure reducing valve for supplying water to individual units of housing complexes with bypasses, requiring no substitution piping. Rotating the spring casing with the reducing valve installed enables water rinsing of piping and water pressure testing. No accessories are required.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
GD-38PP-20A
GD-38VV-20A
Part NumberVolume DiscountDays to ShipSpecifications
8 Day(s) or more For P/V or P Core Supported
8 Day(s) or more For P/V or V Core Supported

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water Pressure Relief Valve Shape Linear Motion Type Diaphragm
Max. Applicable Pressure(MPa) 0.11~1 Max. Fluid Temperature(℃) 90 Connection Type Equal Dia. Connection
Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 3/4B(20A) Control Side Naminal Pipe Threads B name (A name) 3/4B(20A) Maximum Applicable Pressure Data 1
Primary Pressure(MPa) 1.0 or Less

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)