Pressure Reducing Valve with a Bypass for Door-to-Door Water Supply for Condominiums GD-46LL/GD-46KK Series

Pressure Reducing Valve with a Bypass for Door-to-Door Water Supply for Condominiums GD-46LL/GD-46KK Series

Mounting the cap upside down with the reducing valve installed enables water pressure testing and significant shortening of the construction time.

[Features]
▪ It is designed in such a way that it supplies water by producing minimal noise even at late night.
▪ It is easy to inspect the hydraulic pressure when the pipes are installed and the cap is fitted inside out.
▪ The pressure-balancing valve structure is adopted in the valve structure; hence, it does not affect the primary pressure and the pressure on the water supply is always maintained.
▪ Due to the fittings of the pressure gauge, it is possible to install the pressure gauge even in running water and check the set pressure easily.
▪ The special characteristics of noise and circulation match the standards set by of "Quality Criteria for Equipment" by Urban Renaissance Agency.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
GD-46KK-20A
GD-46LL-20A
Part NumberVolume DiscountDays to ShipMax. Fluid Temperature
(℃)
Quote 90
Quote 40

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water Pressure Relief Valve Shape Linear Motion Type Diaphragm
Max. Applicable Pressure(MPa) 0.11~1 Connection Type Equal Dia. Connection Supply Side, Screw Connection Types Rc
Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 3/4B(20A) Control Side, Thread Connection Type Rc Control Side Naminal Pipe Threads B name (A name) 3/4B(20A)
Maximum Applicable Pressure Data 1 Primary Pressure(MPa) 1.0 or Less

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)