Pressure Reducing Valve with A Bypass for Door-to-Door Water Supply for Housing Complex, GD-46PP Series

Pressure Reducing Valve with A Bypass for Door-to-Door Water Supply for Housing Complex, GD-46PP Series

Low-noise design for reliability even for late-night water services. Mounting the cap upside down with the reducing valve installed enables water pressure testing and significant shortening of the construction time.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GD-46PP-20A

 
Part Number
GD-46PP-20A
Part NumberVolume DiscountDays to Ship
8 Day(s) or more

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water Pressure Relief Valve Shape Linear Motion Type Diaphragm
Max. Applicable Pressure(MPa) 0.11~1 Max. Fluid Temperature(℃) 90 Connection Type Equal Dia. Connection
Supply Side, Screw Connection Types R Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 3/4B(20A) Control Side, Thread Connection Type R
Control Side Naminal Pipe Threads B name (A name) 3/4B(20A) Maximum Applicable Pressure Data 1 Primary Pressure(MPa) 1.0 or Less

Please check the type/dimensions/specifications of the part GD-46PP-20A in the Pressure Reducing Valve with A Bypass for Door-to-Door Water Supply for Housing Complex, GD-46PP Series series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)