Relief Valve AL-250R, Series

Relief Valve AL-250R, Series

All stainless steel design for superior corrosion resistance and durability. Dashpot structure is extremely effective for lines with large pressure pulsation or fluctuation. Reduces chattering and hunting.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
AL-250R-0.1-15A
AL-250R-0.1-20A
AL-250R-0.1-25A
AL-250R-0.1-32A
AL-250R-0.1-40A
AL-250R-0.1-50A
AL-250R-0.2-15A
AL-250R-0.2-20A
AL-250R-0.2-25A
AL-250R-0.2-32A
AL-250R-0.2-40A
AL-250R-0.2-50A
AL-250R-0.3-15A
AL-250R-0.3-20A
AL-250R-0.3-25A
AL-250R-0.3-32A
AL-250R-0.3-40A
AL-250R-0.3-50A
AL-250R-0.4-15A
AL-250R-0.4-20A
AL-250R-0.4-25A
AL-250R-0.4-32A
AL-250R-0.4-40A
AL-250R-0.4-50A
AL-250R-0.5-15A
AL-250R-0.5-20A
AL-250R-0.5-25A
AL-250R-0.5-32A
AL-250R-0.5-40A
AL-250R-0.5-50A
AL-250R-0.6-15A
AL-250R-0.6-20A
AL-250R-0.6-25A
AL-250R-0.6-32A
AL-250R-0.6-40A
AL-250R-0.6-50A
AL-250R-0.7-15A
AL-250R-0.7-20A
AL-250R-0.7-25A
AL-250R-0.7-32A
AL-250R-0.7-40A
AL-250R-0.7-50A
AL-250R-0.8-15A
AL-250R-0.8-20A
AL-250R-0.8-25A
AL-250R-0.8-32A
AL-250R-0.8-40A
AL-250R-0.8-50A
AL-250R-0.9-15A
AL-250R-0.9-20A
AL-250R-0.9-25A
AL-250R-0.9-32A
AL-250R-0.9-40A
AL-250R-0.9-50A
AL-250R-1.0-15A
AL-250R-1.0-20A
AL-250R-1.0-25A
AL-250R-1.0-32A
AL-250R-1.0-40A
AL-250R-1.0-50A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Maximum Applicable Pressure Data
Quote 1/2B(15A)1/2B(15A)0.1
Quote 3/4B(20A)3/4B(20A)0.1
Quote 1B(25A)1B(25A)0.1
Quote 1 1/4B(32A)1 1/4B(32A)0.1
Quote 1 1/2B(40A)1 1/2B(40A)0.1
Quote 2B(50A)2B(50A)0.1
Quote 1/2B(15A)1/2B(15A)0.2
Quote 3/4B(20A)3/4B(20A)0.2
Quote 1B(25A)1B(25A)0.2
Quote 1 1/4B(32A)1 1/4B(32A)0.2
Quote 1 1/2B(40A)1 1/2B(40A)0.2
Quote 2B(50A)2B(50A)0.2
Quote 1/2B(15A)1/2B(15A)0.3
Quote 3/4B(20A)3/4B(20A)0.3
Quote 1B(25A)1B(25A)0.3
Quote 1 1/4B(32A)1 1/4B(32A)0.3
Quote 1 1/2B(40A)1 1/2B(40A)0.3
Quote 2B(50A)2B(50A)0.3
Quote 1/2B(15A)1/2B(15A)0.4
Quote 3/4B(20A)3/4B(20A)0.4
Quote 1B(25A)1B(25A)0.4
Quote 1 1/4B(32A)1 1/4B(32A)0.4
Quote 1 1/2B(40A)1 1/2B(40A)0.4
Quote 2B(50A)2B(50A)0.4
Quote 1/2B(15A)1/2B(15A)0.5
Quote 3/4B(20A)3/4B(20A)0.5
Quote 1B(25A)1B(25A)0.5
Quote 1 1/4B(32A)1 1/4B(32A)0.5
Quote 1 1/2B(40A)1 1/2B(40A)0.5
Quote 2B(50A)2B(50A)0.5
Quote 1/2B(15A)1/2B(15A)0.6
Quote 3/4B(20A)3/4B(20A)0.6
Quote 1B(25A)1B(25A)0.6
Quote 1 1/4B(32A)1 1/4B(32A)0.6
Quote 1 1/2B(40A)1 1/2B(40A)0.6
Quote 2B(50A)2B(50A)0.6
Quote 1/2B(15A)1/2B(15A)0.7
Quote 3/4B(20A)3/4B(20A)0.7
Quote 1B(25A)1B(25A)0.7
Quote 1 1/4B(32A)1 1/4B(32A)0.7
Quote 1 1/2B(40A)1 1/2B(40A)0.7
Quote 2B(50A)2B(50A)0.7
Quote 1/2B(15A)1/2B(15A)0.8
Quote 3/4B(20A)3/4B(20A)0.8
Quote 1B(25A)1B(25A)0.8
Quote 1 1/4B(32A)1 1/4B(32A)0.8
Quote 1 1/2B(40A)1 1/2B(40A)0.8
Quote 2B(50A)2B(50A)0.8
Quote 1/2B(15A)1/2B(15A)0.9
Quote 3/4B(20A)3/4B(20A)0.9
Quote 1B(25A)1B(25A)0.9
Quote 1 1/4B(32A)1 1/4B(32A)0.9
Quote 1 1/2B(40A)1 1/2B(40A)0.9
Quote 2B(50A)2B(50A)0.9
Quote 1/2B(15A)1/2B(15A)1
Quote 3/4B(20A)3/4B(20A)1
Quote 1B(25A)1B(25A)1
Quote 1 1/4B(32A)1 1/4B(32A)1
Quote 1 1/2B(40A)1 1/2B(40A)1
Quote 2B(50A)2B(50A)1

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Safe Valve Applicable Fluid Water / Oil Max. Applicable Pressure(MPa) 0.11~1
Max. Fluid Temperature(℃) 120 Connection Type Equal Dia. Connection Supply Side, Screw Connection Types Rc
Control Side, Thread Connection Type Rc Primary Pressure(MPa) 0.05~1.0 Material (Valve Body / Valve Seat) Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)