Relief Valve, AL-260R Series

Relief Valve, AL-260R Series

[Features]
· Primary components are made of stainless steel, while all parts coming in contact with liquid employ corrosion-resistant materials.
· The dashpot structure provides a high degree of efficacy for lines subject to large pulsating motion or pressure fluctuations.
· Reduces chattering and hunting.
· Stable operation is achieved even when the back pressure changes during continuous blowing.
· Because the AL-260R model comes with a handle, pressure changes can easily be performed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
AL-260R-0.1-15A
AL-260R-0.1-20A
AL-260R-0.1-25A
AL-260R-0.1-32A
AL-260R-0.1-40A
AL-260R-0.1-50A
AL-260R-0.2-15A
AL-260R-0.2-20A
AL-260R-0.2-25A
AL-260R-0.2-32A
AL-260R-0.2-40A
AL-260R-0.2-50A
AL-260R-0.3-15A
AL-260R-0.3-20A
AL-260R-0.3-25A
AL-260R-0.3-32A
AL-260R-0.3-40A
AL-260R-0.3-50A
AL-260R-0.4-15A
AL-260R-0.4-20A
AL-260R-0.4-25A
AL-260R-0.4-32A
AL-260R-0.4-40A
AL-260R-0.4-50A
AL-260R-0.5-15A
AL-260R-0.5-20A
AL-260R-0.5-25A
AL-260R-0.5-32A
AL-260R-0.5-40A
AL-260R-0.5-50A
AL-260R-0.6-15A
AL-260R-0.6-20A
AL-260R-0.6-25A
AL-260R-0.6-32A
AL-260R-0.6-40A
AL-260R-0.6-50A
AL-260R-0.7-15A
AL-260R-0.7-20A
AL-260R-0.7-25A
AL-260R-0.7-32A
AL-260R-0.7-40A
AL-260R-0.7-50A
AL-260R-0.8-15A
AL-260R-0.8-20A
AL-260R-0.8-25A
AL-260R-0.8-32A
AL-260R-0.8-40A
AL-260R-0.8-50A
AL-260R-0.9-15A
AL-260R-0.9-20A
AL-260R-0.9-25A
AL-260R-0.9-32A
AL-260R-0.9-40A
AL-260R-0.9-50A
AL-260R-1.0-15A
AL-260R-1.0-20A
AL-260R-1.0-25A
AL-260R-1.0-32A
AL-260R-1.0-40A
AL-260R-1.0-50A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Maximum Applicable Pressure Data
Quote 1/2B(15A)1/2B(15A)0.1
Quote 3/4B(20A)3/4B(20A)0.1
Quote 1B(25A)1B(25A)0.1
Quote 1 1/4B(32A)1 1/4B(32A)0.1
Quote 1 1/2B(40A)1 1/2B(40A)0.1
Quote 2B(50A)2B(50A)0.1
Quote 1/2B(15A)1/2B(15A)0.2
Quote 3/4B(20A)3/4B(20A)0.2
Quote 1B(25A)1B(25A)0.2
Quote 1 1/4B(32A)1 1/4B(32A)0.2
Quote 1 1/2B(40A)1 1/2B(40A)0.2
Quote 2B(50A)2B(50A)0.2
Quote 1/2B(15A)1/2B(15A)0.3
Quote 3/4B(20A)3/4B(20A)0.3
Quote 1B(25A)1B(25A)0.3
Quote 1 1/4B(32A)1 1/4B(32A)0.3
Quote 1 1/2B(40A)1 1/2B(40A)0.3
Quote 2B(50A)2B(50A)0.3
Quote 1/2B(15A)1/2B(15A)0.4
Quote 3/4B(20A)3/4B(20A)0.4
Quote 1B(25A)1B(25A)0.4
Quote 1 1/4B(32A)1 1/4B(32A)0.4
Quote 1 1/2B(40A)1 1/2B(40A)0.4
Quote 2B(50A)2B(50A)0.4
Quote 1/2B(15A)1/2B(15A)0.5
Quote 3/4B(20A)3/4B(20A)0.5
Quote 1B(25A)1B(25A)0.5
Quote 1 1/4B(32A)1 1/4B(32A)0.5
Quote 1 1/2B(40A)1 1/2B(40A)0.5
Quote 2B(50A)2B(50A)0.5
Quote 1/2B(15A)1/2B(15A)0.6
Quote 3/4B(20A)3/4B(20A)0.6
Quote 1B(25A)1B(25A)0.6
Quote 1 1/4B(32A)1 1/4B(32A)0.6
Quote 1 1/2B(40A)1 1/2B(40A)0.6
Quote 2B(50A)2B(50A)0.6
Quote 1/2B(15A)1/2B(15A)0.7
Quote 3/4B(20A)3/4B(20A)0.7
Quote 1B(25A)1B(25A)0.7
Quote 1 1/4B(32A)1 1/4B(32A)0.7
Quote 1 1/2B(40A)1 1/2B(40A)0.7
Quote 2B(50A)2B(50A)0.7
Quote 1/2B(15A)1/2B(15A)0.8
Quote 3/4B(20A)3/4B(20A)0.8
Quote 1B(25A)1B(25A)0.8
Quote 1 1/4B(32A)1 1/4B(32A)0.8
Quote 1 1/2B(40A)1 1/2B(40A)0.8
Quote 2B(50A)2B(50A)0.8
Quote 1/2B(15A)1/2B(15A)0.9
Quote 3/4B(20A)3/4B(20A)0.9
Quote 1B(25A)1B(25A)0.9
Quote 1 1/4B(32A)1 1/4B(32A)0.9
Quote 1 1/2B(40A)1 1/2B(40A)0.9
Quote 2B(50A)2B(50A)0.9
Quote 1/2B(15A)1/2B(15A)1
Quote 3/4B(20A)3/4B(20A)1
Quote 1B(25A)1B(25A)1
Quote 1 1/4B(32A)1 1/4B(32A)1
Quote 1 1/2B(40A)1 1/2B(40A)1
Quote 2B(50A)2B(50A)1

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Safe Valve Applicable Fluid Water / Oil Max. Applicable Pressure(MPa) 0.11~1
Max. Fluid Temperature(℃) 120 Connection Type Equal Dia. Connection Supply Side, Screw Connection Types Rc
Control Side, Thread Connection Type Rc Primary Pressure(MPa) 0.05~1.0 Material (Valve Body / Valve Seat) Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)