Relief Valve AL-280 Series

Relief Valve AL-280 Series

Pump-dedicated relief valve for controlling pressure, such as pulsating pressure and fluctuating pressure, in large pumps. Use of dashpot structure suppresses chattering and hunting.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
AL-280-0.1-15A
AL-280-0.1-20A
AL-280-0.1-25A
AL-280-0.1-32A
AL-280-0.1-40A
AL-280-0.1-50A
AL-280-0.2-15A
AL-280-0.2-20A
AL-280-0.2-25A
AL-280-0.2-32A
AL-280-0.2-40A
AL-280-0.2-50A
AL-280-0.3-15A
AL-280-0.3-20A
AL-280-0.3-25A
AL-280-0.3-32A
AL-280-0.3-40A
AL-280-0.3-50A
AL-280-0.4-15A
AL-280-0.4-20A
AL-280-0.4-25A
AL-280-0.4-32A
AL-280-0.4-40A
AL-280-0.4-50A
AL-280-0.5-15A
AL-280-0.5-20A
AL-280-0.5-25A
AL-280-0.5-32A
AL-280-0.5-40A
AL-280-0.5-50A
AL-280-0.6-15A
AL-280-0.6-20A
AL-280-0.6-25A
AL-280-0.6-32A
AL-280-0.6-40A
AL-280-0.6-50A
AL-280-0.7-15A
AL-280-0.7-20A
AL-280-0.7-25A
AL-280-0.7-32A
AL-280-0.7-40A
AL-280-0.7-50A
AL-280-0.8-15A
AL-280-0.8-20A
AL-280-0.8-25A
AL-280-0.8-32A
AL-280-0.8-40A
AL-280-0.8-50A
AL-280-0.9-15A
AL-280-0.9-20A
AL-280-0.9-25A
AL-280-0.9-32A
AL-280-0.9-40A
AL-280-0.9-50A
AL-280-1.0-15A
AL-280-1.0-20A
AL-280-1.0-25A
AL-280-1.0-32A
AL-280-1.0-40A
AL-280-1.0-50A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) Maximum Applicable Pressure Data
Quote 1/2B(15A)1/2B(15A)0.1
Quote 3/4B(20A)3/4B(20A)0.1
Quote 1B(25A)1B(25A)0.1
Quote 1 1/4B(32A)1 1/4B(32A)0.1
Quote 1 1/2B(40A)1 1/2B(40A)0.1
Quote 2B(50A)2B(50A)0.1
Quote 1/2B(15A)1/2B(15A)0.2
Quote 3/4B(20A)3/4B(20A)0.2
Quote 1B(25A)1B(25A)0.2
Quote 1 1/4B(32A)1 1/4B(32A)0.2
Quote 1 1/2B(40A)1 1/2B(40A)0.2
Quote 2B(50A)2B(50A)0.2
Quote 1/2B(15A)1/2B(15A)0.3
Quote 3/4B(20A)3/4B(20A)0.3
Quote 1B(25A)1B(25A)0.3
Quote 1 1/4B(32A)1 1/4B(32A)0.3
Quote 1 1/2B(40A)1 1/2B(40A)0.3
Quote 2B(50A)2B(50A)0.3
Quote 1/2B(15A)1/2B(15A)0.4
Quote 3/4B(20A)3/4B(20A)0.4
Quote 1B(25A)1B(25A)0.4
Quote 1 1/4B(32A)1 1/4B(32A)0.4
Quote 1 1/2B(40A)1 1/2B(40A)0.4
Quote 2B(50A)2B(50A)0.4
Quote 1/2B(15A)1/2B(15A)0.5
Quote 3/4B(20A)3/4B(20A)0.5
Quote 1B(25A)1B(25A)0.5
Quote 1 1/4B(32A)1 1/4B(32A)0.5
Quote 1 1/2B(40A)1 1/2B(40A)0.5
Quote 2B(50A)2B(50A)0.5
Quote 1/2B(15A)1/2B(15A)0.6
Quote 3/4B(20A)3/4B(20A)0.6
Quote 1B(25A)1B(25A)0.6
Quote 1 1/4B(32A)1 1/4B(32A)0.6
Quote 1 1/2B(40A)1 1/2B(40A)0.6
Quote 2B(50A)2B(50A)0.6
Quote 1/2B(15A)1/2B(15A)0.7
Quote 3/4B(20A)3/4B(20A)0.7
Quote 1B(25A)1B(25A)0.7
Quote 1 1/4B(32A)1 1/4B(32A)0.7
Quote 1 1/2B(40A)1 1/2B(40A)0.7
Quote 2B(50A)2B(50A)0.7
Quote 1/2B(15A)1/2B(15A)0.8
Quote 3/4B(20A)3/4B(20A)0.8
Quote 1B(25A)1B(25A)0.8
Quote 1 1/4B(32A)1 1/4B(32A)0.8
Quote 1 1/2B(40A)1 1/2B(40A)0.8
Quote 2B(50A)2B(50A)0.8
Quote 1/2B(15A)1/2B(15A)0.9
Quote 3/4B(20A)3/4B(20A)0.9
Quote 1B(25A)1B(25A)0.9
Quote 1 1/4B(32A)1 1/4B(32A)0.9
Quote 1 1/2B(40A)1 1/2B(40A)0.9
Quote 2B(50A)2B(50A)0.9
Quote 1/2B(15A)1/2B(15A)1
Quote 3/4B(20A)3/4B(20A)1
Quote 1B(25A)1B(25A)1
Quote 1 1/4B(32A)1 1/4B(32A)1
Quote 1 1/2B(40A)1 1/2B(40A)1
Quote 2B(50A)2B(50A)1

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Safe Valve Applicable Fluid Water / Oil Max. Applicable Pressure(MPa) 0.11~1
Max. Fluid Temperature(℃) 120 Connection Type Equal Dia. Connection Supply Side, Flange Connection Types JIS 10K Flange
Control Side, Flange Connection Type JIS 10K Flange Primary Pressure(MPa) 0.05~1.0 Material (Valve Body / Valve Seat) Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)