• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Safety Relief Valve, AL-140H Series

Safety Relief Valve, AL-140H Series

[Features]
· All stainless steel, anti-corrosive SCS14A is used for the main sections.
· The sealed construction prevents fluid from leaking out.
· AL-140H can accommodate a set pressure of MAX 2.0 MPa.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
AL-140H-1.1-15A
AL-140H-1.1-20A
AL-140H-1.1-25A
AL-140H-1.1-32A
AL-140H-1.1-40A
AL-140H-1.1-50A
AL-140H-1.2-15A
AL-140H-1.2-20A
AL-140H-1.2-25A
AL-140H-1.2-32A
AL-140H-1.2-40A
AL-140H-1.2-50A
AL-140H-1.3-15A
AL-140H-1.3-20A
AL-140H-1.3-25A
AL-140H-1.3-32A
AL-140H-1.3-40A
AL-140H-1.3-50A
AL-140H-1.4-15A
AL-140H-1.4-20A
AL-140H-1.4-25A
AL-140H-1.4-32A
AL-140H-1.4-40A
AL-140H-1.4-50A
AL-140H-1.5-15A
AL-140H-1.5-20A
AL-140H-1.5-25A
AL-140H-1.5-32A
AL-140H-1.5-40A
AL-140H-1.5-50A
AL-140H-1.6-15A
AL-140H-1.6-20A
AL-140H-1.6-25A
AL-140H-1.6-32A
AL-140H-1.6-40A
AL-140H-1.6-50A
AL-140H-1.7-15A
AL-140H-1.7-20A
AL-140H-1.7-25A
AL-140H-1.7-32A
AL-140H-1.7-40A
AL-140H-1.7-50A
AL-140H-1.8-15A
AL-140H-1.8-20A
AL-140H-1.8-25A
AL-140H-1.8-32A
AL-140H-1.8-40A
AL-140H-1.8-50A
AL-140H-1.9-15A
AL-140H-1.9-20A
AL-140H-1.9-25A
AL-140H-1.9-32A
AL-140H-1.9-40A
AL-140H-1.9-50A
AL-140H-2.0-15A
AL-140H-2.0-20A
AL-140H-2.0-25A
AL-140H-2.0-32A
AL-140H-2.0-40A
AL-140H-2.0-50A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Maximum Applicable Pressure Data
Quote 1/2B(15A)2B(50A)1.1
Quote 3/4B(20A)1B(25A)1.1
Quote 1B(25A)1 1/4B(32A)1.1
Quote 1 1/4B(32A)1 1/2B(40A)1.1
Quote 1 1/2B(40A)2B(50A)1.1
Quote 2B(50A)2 1/2B(65A)1.1
Quote 1/2B(15A)2B(50A)1.2
Quote 3/4B(20A)1B(25A)1.2
Quote 1B(25A)1 1/4B(32A)1.2
Quote 1 1/4B(32A)1 1/2B(40A)1.2
Quote 1 1/2B(40A)2B(50A)1.2
Quote 2B(50A)2 1/2B(65A)1.2
Quote 1/2B(15A)2B(50A)1.3
Quote 3/4B(20A)1B(25A)1.3
Quote 1B(25A)1 1/4B(32A)1.3
Quote 1 1/4B(32A)1 1/2B(40A)1.3
Quote 1 1/2B(40A)2B(50A)1.3
Quote 2B(50A)2 1/2B(65A)1.3
Quote 1/2B(15A)2B(50A)1.4
Quote 3/4B(20A)1B(25A)1.4
Quote 1B(25A)1 1/4B(32A)1.4
Quote 1 1/4B(32A)1 1/2B(40A)1.4
Quote 1 1/2B(40A)2B(50A)1.4
Quote 2B(50A)2 1/2B(65A)1.4
Quote 1/2B(15A)2B(50A)1.5
Quote 3/4B(20A)1B(25A)1.5
Quote 1B(25A)1 1/4B(32A)1.5
Quote 1 1/4B(32A)1 1/2B(40A)1.5
Quote 1 1/2B(40A)2B(50A)1.5
Quote 2B(50A)2 1/2B(65A)1.5
Quote 1/2B(15A)2B(50A)1.6
Quote 3/4B(20A)1B(25A)1.6
Quote 1B(25A)1 1/4B(32A)1.6
Quote 1 1/4B(32A)1 1/2B(40A)1.6
Quote 1 1/2B(40A)2B(50A)1.6
Quote 2B(50A)2 1/2B(65A)1.6
Quote 1/2B(15A)2B(50A)1.7
Quote 3/4B(20A)1B(25A)1.7
Quote 1B(25A)1 1/4B(32A)1.7
Quote 1 1/4B(32A)1 1/2B(40A)1.7
Quote 1 1/2B(40A)2B(50A)1.7
Quote 2B(50A)2 1/2B(65A)1.7
Quote 1/2B(15A)2B(50A)1.8
Quote 3/4B(20A)1B(25A)1.8
Quote 1B(25A)1 1/4B(32A)1.8
Quote 1 1/4B(32A)1 1/2B(40A)1.8
Quote 1 1/2B(40A)2B(50A)1.8
Quote 2B(50A)2 1/2B(65A)1.8
Quote 1/2B(15A)2B(50A)1.9
Quote 3/4B(20A)1B(25A)1.9
Quote 1B(25A)1 1/4B(32A)1.9
Quote 1 1/4B(32A)1 1/2B(40A)1.9
Quote 1 1/2B(40A)2B(50A)1.9
Quote 2B(50A)2 1/2B(65A)1.9
Quote 1/2B(15A)2B(50A)2
Quote 3/4B(20A)1B(25A)2
Quote 1B(25A)1 1/4B(32A)2
Quote 1 1/4B(32A)1 1/2B(40A)2
Quote 1 1/2B(40A)2B(50A)2
Quote 2B(50A)2 1/2B(65A)2

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Safe Valve Applicable Fluid Water / Steam / Air / Oil Max. Applicable Pressure(MPa) 1.01~2
Max. Fluid Temperature(℃) 220 Body Material Stainless Steel Connection Type Different Diameter Connection
Supply Side, Screw Connection Types Rc Control Side, Thread Connection Type Rc Details of Material All Stainless Steel
Primary Pressure(MPa) 1.0~2.0 Material (Valve Body / Valve Seat) Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)