Safety Relief Valve AL-150 H Series

Safety Relief Valve AL-150 H Series

[Features]
▪ SCS14A (equivalent to SUS316) having excellent corrosion resistance is used in the main parts (valve body and valve seat).
· Can support a set pressure of MAX 1.6 MPa.
· The sealed construction prevents fluid from leaking outside.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
AL-150H-1.1-15A
AL-150H-1.1-20A
AL-150H-1.1-25A
AL-150H-1.1-32A
AL-150H-1.1-40A
AL-150H-1.1-50A
AL-150H-1.2-15A
AL-150H-1.2-20A
AL-150H-1.2-25A
AL-150H-1.2-32A
AL-150H-1.2-40A
AL-150H-1.2-50A
AL-150H-1.3-15A
AL-150H-1.3-20A
AL-150H-1.3-25A
AL-150H-1.3-32A
AL-150H-1.3-40A
AL-150H-1.3-50A
AL-150H-1.4-15A
AL-150H-1.4-20A
AL-150H-1.4-25A
AL-150H-1.4-32A
AL-150H-1.4-40A
AL-150H-1.4-50A
AL-150H-1.5-15A
AL-150H-1.5-20A
AL-150H-1.5-25A
AL-150H-1.5-32A
AL-150H-1.5-40A
AL-150H-1.5-50A
AL-150H-1.6-15A
AL-150H-1.6-20A
AL-150H-1.6-25A
AL-150H-1.6-32A
AL-150H-1.6-40A
AL-150H-1.6-50A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Maximum Applicable Pressure Data
Quote 1/2B(15A)3/4B(20A)1.1
Quote 3/4B(20A)1B(25A)1.1
Quote 1B(25A)1 1/4B(32A)1.1
Quote 1 1/4B(32A)1 1/2B(40A)1.1
Quote 1 1/2B(40A)2B(50A)1.1
Quote 2B(50A)2 1/2B(65A)1.1
Quote 1/2B(15A)3/4B(20A)1.2
Quote 3/4B(20A)1B(25A)1.2
Quote 1B(25A)1 1/4B(32A)1.2
Quote 1 1/4B(32A)1 1/2B(40A)1.2
Quote 1 1/2B(40A)2B(50A)1.2
Quote 2B(50A)2 1/2B(65A)1.2
Quote 1/2B(15A)3/4B(20A)1.3
Quote 3/4B(20A)1B(25A)1.3
Quote 1B(25A)1 1/4B(32A)1.3
Quote 1 1/4B(32A)1 1/2B(40A)1.3
Quote 1 1/2B(40A)2B(50A)1.3
Quote 2B(50A)2 1/2B(65A)1.3
Quote 1/2B(15A)3/4B(20A)1.4
Quote 3/4B(20A)1B(25A)1.4
Quote 1B(25A)1 1/4B(32A)1.4
Quote 1 1/4B(32A)1 1/2B(40A)1.4
Quote 1 1/2B(40A)2B(50A)1.4
Quote 2B(50A)2 1/2B(65A)1.4
Quote 1/2B(15A)3/4B(20A)1.5
Quote 3/4B(20A)1B(25A)1.5
Quote 1B(25A)1 1/4B(32A)1.5
Quote 1 1/4B(32A)1 1/2B(40A)1.5
Quote 1 1/2B(40A)2B(50A)1.5
Quote 2B(50A)2 1/2B(65A)1.5
Quote 1/2B(15A)3/4B(20A)1.6
Quote 3/4B(20A)1B(25A)1.6
Quote 1B(25A)1 1/4B(32A)1.6
Quote 1 1/4B(32A)1 1/2B(40A)1.6
Quote 1 1/2B(40A)2B(50A)1.6
Quote 2B(50A)2 1/2B(65A)1.6

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Safe Valve Applicable Fluid Water / Steam / Air / Oil Max. Applicable Pressure(MPa) 1.01~2
Max. Fluid Temperature(℃) 220 Connection Type Different Diameter Connection Supply Side, Screw Connection Types Rc
Control Side, Thread Connection Type Rc Primary Pressure(MPa) 1.0~1.6 Material (Valve Body / Valve Seat) Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)