Primary Pressure Regulating Valve GD-4R Series

Primary Pressure Regulating Valve GD-4R Series

[Features]
- A primary-pressure regulating valve, used as a safety device for micro-pressure adjustment of air and gases. Sees use in industrial plants.
- Excellent accuracy against a set pressure with a large effective diaphragm area.
- No connector, so no external leakage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
GD-4R-20A
GD-4R-25A
GD-4R-32A
GD-4R-40A
GD-4R-50A
GD-4R-65A
GD-4R-80A
GD-4R-100A
GD-4R-125A
GD-4R-150A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name)
Quote 3/4B(20A)3/4B(20A)
Quote 1B(25A)1B(25A)
Quote 1 1/4B(32A)1 1/4B(32A)
Quote 1 1/2B(40A)1 1/2B(40A)
Quote 2B(50A)2B(50A)
Quote 2 1/2B(65A)2 1/2B(65A)
Quote 3B(80A)3B(80A)
Quote 4B(100A)4B(100A)
Quote 5B(125A)5B(125A)
Quote 6B(150A)6B(150A)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Primary Pressure Regulating Valve Applicable Fluid Air Max. Applicable Pressure(MPa) 0.11~1
Max. Fluid Temperature(℃) 80 Connection Type Equal Dia. Connection Supply Side, Flange Connection Types JIS 10K Flange
Control Side, Flange Connection Type JIS 10K Flange Maximum Applicable Pressure Data 0.2 Primary Pressure(MPa) 0.002~0.2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)