• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Primary Pressure Regulating Valve GD-7R Series

Primary Pressure Regulating Valve GD-7R Series

Provides particularly excellent functionality as a release apparatus for lubricant / heavy oil, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
GD-7R-20A
GD-7R-25A
GD-7R-32A
GD-7R-40A
GD-7R-50A
GD-7R-65A
GD-7R-80A
GD-7R-100A
GD-7R-125A
GD-7R-150A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) Primary Pressure
(MPa)
Quote 3/4B(20A)3/4B(20A)0.45~0.7
Quote 1B(25A)1B(25A)0.45~0.7
Quote 1 1/4B(32A)1 1/4B(32A)0.45~0.7
Quote 1 1/2B(40A)1 1/2B(40A)0.45~0.7
Quote 2B(50A)2B(50A)0.45~0.7
Quote 2 1/2B(65A)2 1/2B(65A)0.5~0.7
Quote 3B(80A)3B(80A)0.5~0.7
Quote 4B(100A)4B(100A)0.5~0.7
Quote 5B(125A)5B(125A)0.5~0.7
Quote 6B(150A)6B(150A)0.5~0.7

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Primary Pressure Regulating Valve Applicable Fluid Water / Oil Max. Applicable Pressure(MPa) 0.11~1
Max. Fluid Temperature(℃) 120 Connection Type Equal Dia. Connection Supply Side, Flange Connection Types JIS 10K Flange
Control Side, Flange Connection Type JIS 10K Flange Maximum Applicable Pressure Data 0.7

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)