• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Relief Valve for Hot Water Equipment, AL-50 Series

Relief Valve for Hot Water Equipment, AL-50 Series

This product installs into piping systems as a release valve for hot water heat exchangers that primarily exceed an operating pressure of 100 kPa. If an abnormal pressure rise occurs inside the piping, this product automatically discharges the water. This ensures the safety of the equipment contained within the system.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AL-50-20A

 
Part Number
AL-50-20A
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Relief Valves for Hot Water Equipments Applicable Fluid Water Max. Applicable Pressure(MPa) 0.11~1
Max. Fluid Temperature(℃) 100 Body Material Bronze Connection Type Different Diameter Connection
Supply Side, Screw Connection Types R Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 3/4B(20A) Control Side, Thread Connection Type Rc
Control Side Naminal Pipe Threads B name (A name) 1/2B(15A) Maximum Applicable Pressure Data 0.3

Please check the type/dimensions/specifications of the part AL-50-20A in the Relief Valve for Hot Water Equipment, AL-50 Series series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)