Relief Valve AL-52FS-95 Series for Hot Water Equipment

Relief Valve AL-52FS-95 Series for Hot Water Equipment

It's attached to the piping system of the hot water heat exchanger. It will be used for the purpose of ensuring the safety of the equipment if there is a rise in the system due to the expansion of the water or a rising pressure.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AL-52FS-95-20A

 
Part Number
AL-52FS-95-20A
Part NumberVolume DiscountDays to Ship
8 Day(s) or more

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Relief Valves for Hot Water Equipments Applicable Fluid Water Max. Applicable Pressure(MPa) 0.1 or Less
Max. Fluid Temperature(℃) 100 Connection Type Different Diameter Connection Supply Side, Screw Connection Types R
Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 3/4B(20A) Control Side, Thread Connection Type Rc Control Side Naminal Pipe Threads B name (A name) 1/2B(15A)
Maximum Applicable Pressure Data 0.095

Please check the type/dimensions/specifications of the part AL-52FS-95-20A in the Relief Valve AL-52FS-95 Series for Hot Water Equipment series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)