Temperature Regulating Valve, OB-1 Series

Temperature Regulating Valve, OB-1 Series

[Features]
· Union type connection screw.
· Includes an adjustment handle for easy adjusting — no tools for adjusting are required.
· A multiple-valve structure for greater through flow rates compared to single-valve types.
· A special gland packing is used for the valve rods for superior valve opening and closing precision.
· The OB-1G type is an external pressure bellows. Therefore, it has superior heat resistance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
OB-1-15A
OB-1-20A
OB-1-25A
OB-1-32A
OB-1-40A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)
8 Day(s) or more 1/2B(15A)1/2B(15A)
8 Day(s) or more 3/4B(20A)3/4B(20A)
8 Day(s) or more 1B(25A)1B(25A)
8 Day(s) or more 1 1/4B(32A)1 1/4B(32A)
8 Day(s) or more 1 1/2B(40A)1 1/2B(40A)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Temperature regulating valves Applicable Fluid Water / Steam Thermostatic Valve Model Direct Operation for Heating
Max. Applicable Pressure(MPa) 0.11~1 Max. Fluid Temperature(℃) 180 Connection Type Equal Dia. Connection
Maximum Applicable Pressure Data 0.7 Material (Valve Body / Valve Seat) Phosphor Bronze

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)