Temperature Regulating Valve OB-2000 Series

Temperature Regulating Valve OB-2000 Series

Large capacity. The valve body is spherical, which ensures excellent sealing performance.

[Features]
· Has a large capacity.
· The valve body is spherical, which ensures excellent sealing performance.
Has a wide temperature regulation range, and it has free mounting orientation of the heat-sensitive tube.
Body and sensor portion is easily mountable removable, and therefore it can be easily replaced for a change of temperature specification.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
OB-2000-FF-15A
OB-2000-FF-20A
OB-2000-FF-25A
OB-2000-FF-32A
OB-2000-FF-40A
OB-2000-FF-50A
OB-2000-FF-65A
OB-2000-FF-80A
OB-2000-FF-100A
OB-2000-RC-15A
OB-2000-RC-20A
OB-2000-RC-25A
OB-2000-RC-32A
OB-2000-RC-40A
OB-2000-RC-50A
Part NumberVolume DiscountDays to ShipMax. Applicable Pressure
(MPa)
Supply Side, Screw Connection Types Supply Side, Flange Connection Types Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side, Thread Connection Type Control Side, Flange Connection Type Control Side Naminal Pipe Threads B name (A name) Control Side Nominal The Pipe Flange B name(A name) Maximum Applicable Pressure Data
Quote 0.11~1-JIS 10K Flange-1/2B(15A)-JIS 10K Flange-1/2B(15A)1
Quote 0.11~1-JIS 10K Flange-3/4B(20A)-JIS 10K Flange-3/4B(20A)1
Quote 0.11~1-JIS 10K Flange-1B(25A)-JIS 10K Flange-1B(25A)1
Quote 0.11~1-JIS 10K Flange-1 1/4B(32A)-JIS 10K Flange-1 1/4B(32A)1
Quote 0.11~1-JIS 10K Flange-1 1/2B(40A)-JIS 10K Flange-1 1/2B(40A)1
Quote 0.11~1-JIS 10K Flange-2B(50A)-JIS 10K Flange-2B(50A)1
Quote 0.11~1-JIS 10K Flange-2 1/2B(65A)-JIS 10K Flange-2 1/2B(65A)1
Quote 0.11~1-JIS 10K Flange-3B(80A)-JIS 10K Flange-3B(80A)1
Quote 0.11~1-JIS 10K Flange-4B(100A)-JIS 10K Flange-4B(100A)1
Quote 1.01~2Rc-1/2B(15A)-Rc-1/2B(15A)-2
Quote 1.01~2Rc-3/4B(20A)-Rc-3/4B(20A)-2
Quote 1.01~2Rc-1B(25A)-Rc-1B(25A)-2
Quote 1.01~2Rc-1 1/4B(32A)-Rc-1 1/4B(32A)-2
Quote 1.01~2Rc-1 1/2B(40A)-Rc-1 1/2B(40A)-2
Quote 1.01~2Rc-2B(50A)-Rc-2B(50A)-2

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Temperature regulating valves Applicable Fluid Steam Thermostatic Valve Model Pilot Operation for Heating
Max. Fluid Temperature(℃) 220 Connection Type Equal Dia. Connection

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)