• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 22:00 (MYT) 27/10/2019. We apologize for the inconvenience.

Temperature Regulating Valve, OB-2 Series

Temperature Regulating Valve, OB-2 Series

[Features]
· Includes an adjustment handle for easy adjusting — no tools for adjusting are required.
· A multiple-valve structure for greater through flow rates compared to single-valve types.
· A special gland packing is used for the valve rods that are used for opening and closing the valves.
· The OB-2G type is an external pressure bellows. Therefore, it has superior heat resistance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
OB-2-15A
OB-2-20A
OB-2-25A
OB-2-32A
OB-2-40A
OB-2-50A
OB-2-65A
OB-2-80A
OB-2-100A
OB-2-125A
OB-2-150A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) Maximum Applicable Pressure Data
8 Day(s) or more 1/2B(15A)1/2B(15A)0.7
8 Day(s) or more 3/4B(20A)3/4B(20A)0.7
8 Day(s) or more 1B(25A)1B(25A)0.7
8 Day(s) or more 1 1/4B(32A)1 1/4B(32A)0.7
8 Day(s) or more 1 1/2B(40A)1 1/2B(40A)0.7
8 Day(s) or more 2B(50A)2B(50A)0.5
8 Day(s) or more 2 1/2B(65A)2 1/2B(65A)0.5
8 Day(s) or more 3B(80A)3B(80A)0.4
8 Day(s) or more 4B(100A)4B(100A)0.4
8 Day(s) or more 5B(125A)5B(125A)0.2
8 Day(s) or more 6B(150A)6B(150A)0.2

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Temperature regulating valves Applicable Fluid Water / Steam Thermostatic Valve Model Direct Operation for Heating
Max. Applicable Pressure(MPa) 0.11~1 Max. Fluid Temperature(℃) 180 Connection Type Equal Dia. Connection
Supply Side, Flange Connection Types JIS 10K Flange Control Side, Flange Connection Type JIS 10K Flange Material (Valve Body / Valve Seat) Phosphor Bronze

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)