Temperature Regulating Valve OB-3G Series

Temperature Regulating Valve OB-3G Series

Union type connection screw. Adjustment is easy. The adjustment handle is included so an adjustment tool is not required. The pass-through flow rate is high thanks to a composite valve structure. Temperature resistance is excellent because of external pressure bellows.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
OB-3G-15A
OB-3G-20A
OB-3G-25A
OB-3G-32A
OB-3G-40A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)
Quote 1/2B(15A)1/2B(15A)
Quote 3/4B(20A)3/4B(20A)
Quote 1B(25A)1B(25A)
Quote 1 1/4B(32A)1 1/4B(32A)
Quote 1 1/2B(40A)1 1/2B(40A)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Temperature regulating valves Applicable Fluid Water Thermostatic Valve Model Direct operation type and for cooling
Max. Applicable Pressure(MPa) 0.11~1 Max. Fluid Temperature(℃) 180 Connection Type Equal Dia. Connection
Maximum Applicable Pressure Data 0.7 Specifications Double Valve / For Heating Material (Valve Body / Valve Seat) Phosphor Bronze

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)