• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Temperature Regulating Valve OB-4G Series

Temperature Regulating Valve OB-4G Series

Adjustment is easy. The adjustment handle is included so an adjustment tool is not required. The pass-through flow rate is high thanks to a composite valve structure. Temperature resistance is excellent because of external pressure bellows.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
OB-4G-15A
OB-4G-20A
OB-4G-25A
OB-4G-32A
OB-4G-40A
OB-4G-50A
OB-4G-65A
OB-4G-80A
OB-4G-100A
OB-4G-125A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) Maximum Applicable Pressure Data
Quote 1/2B(15A)1/2B(15A)0.7
Quote 3/4B(20A)3/4B(20A)0.7
Quote 1B(25A)1B(25A)0.7
Quote 1 1/4B(32A)1 1/4B(32A)0.7
Quote 1 1/2B(40A)1 1/2B(40A)0.7
Quote 2B(50A)2B(50A)0.5
Quote 2 1/2B(65A)2 1/2B(65A)0.5
Quote 3B(80A)3B(80A)0.4
Quote 4B(100A)4B(100A)0.4
Quote 5B(125A)5B(125A)0.2

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Temperature regulating valves Applicable Fluid Water Thermostatic Valve Model Direct operation type and for cooling
Max. Applicable Pressure(MPa) 0.11~1 Max. Fluid Temperature(℃) 180 Connection Type Equal Dia. Connection
Supply Side, Flange Connection Types JIS 10K Flange Control Side, Flange Connection Type JIS 10K Flange Specifications Double Valve / For Heating
Material (Valve Body / Valve Seat) Phosphor Bronze

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)