Temperature Regulating Valve OB-4 Series

Temperature Regulating Valve OB-4 Series

[Features]
· Tools for tuning are not required because it includes a tuning handle and adjusting is easy.
· The valve rod uses a special gland gasket that has no impact on opening/closing and has excellent accuracy.
▪ The OB-4G type has an external pressure bellows, and
therefore it has excellent capacity to sustain temperature.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
OB-4-15A
OB-4-20A
OB-4-25A
OB-4-32A
OB-4-40A
OB-4-50A
OB-4-65A
OB-4-80A
OB-4-100A
OB-4-125A
OB-4-150A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) Maximum Applicable Pressure Data
Quote 1/2B(15A)1/2B(15A)0.7
Quote 3/4B(20A)3/4B(20A)0.7
Quote 1B(25A)1B(25A)0.7
Quote 1 1/4B(32A)1 1/4B(32A)0.7
Quote 1 1/2B(40A)1 1/2B(40A)0.7
Quote 2B(50A)2B(50A)0.5
Quote 2 1/2B(65A)2 1/2B(65A)0.5
Quote 3B(80A)3B(80A)0.4
Quote 4B(100A)4B(100A)0.4
Quote 5B(125A)5B(125A)0.2
Quote 6B(150A)6B(150A)0.2

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Temperature regulating valves Applicable Fluid Water Thermostatic Valve Model Direct operation type and for cooling
Max. Applicable Pressure(MPa) 0.11~1 Max. Fluid Temperature(℃) 180 Connection Type Equal Dia. Connection
Supply Side, Flange Connection Types JIS 10K Flange Control Side, Flange Connection Type JIS 10K Flange Material (Valve Body / Valve Seat) Phosphor Bronze

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)