Temperature Regulating Valve OB-5 Series

Temperature Regulating Valve OB-5 Series

Single valve structure minimizes leakage. Compact and lightweight compared with other temperature adjustment valves.

[Features]
▪ Less leakage due to the uni-valve structure.
· Small and lightweight when compared to other temperature adjustment valves.
· Tools for tuning are not required because it includes a tuning handle and adjusting is easy.
· The valve rod uses a special gland gasket that has no impact on opening/closing and has excellent accuracy.
· Union type connection screw.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
OB-5-15A
OB-5-20A
OB-5-25A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)
Quote 1/2B(15A)1/2B(15A)
Quote 3/4B(20A)3/4B(20A)
Quote 1B(25A)1B(25A)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Temperature regulating valves Applicable Fluid Water / Steam Thermostatic Valve Model Direct Operation for Heating
Max. Applicable Pressure(MPa) 0.11~1 Max. Fluid Temperature(℃) 180 Connection Type Equal Dia. Connection
Maximum Applicable Pressure Data 0.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)