Intake and Exhaust Valves TAV-3A Series

Intake and Exhaust Valves TAV-3A Series

Has a rapid air-intake function which takes in large volumes of air during moments of high pressure. Any air remaining inside the pipe can be exhausted easily. As it meets cold resistance standards, it can be safely used in cold environments.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
TAV-3A-20A
TAV-3A-25A
Part NumberVolume DiscountDays to ShipConnection Type Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A)
Quote Different Diameter Connection3/4B(20A)
8 Day(s) or more Equal Dia. Connection1B(25A)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Exhaust valves / Suction and exhaust valves Applicable Fluid Water Max. Applicable Pressure(MPa) 0.11~1
Max. Fluid Temperature(℃) 35 Supply Side, Screw Connection Types R Control Side, Thread Connection Type Rc
Control Side Naminal Pipe Threads B name (A name) 1B(25A) Maximum Applicable Pressure Data 1 Primary Pressure(MPa) 0.05~1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)