(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

Air Vent Valve, TA-22 Series

Air Vent Valve, TA-22 Series

· When scales, dust, etc., adhere to the valve body or seat, they can be cleaned easily by removing the valve seat. Product is compact and can be mounted in a narrow space.

[Features]
· When scales, dust, etc., adhere to the valve body or seat, the valve body and seat can be cleaned easily by removing the valve material.
· Compact design helps facilitate installation in tight spaces.
· For the TA-22 model, if a malfunction causes a leak, the leak can be stopped immediately by tightening the end cap, even when water is leaking, thus providing additional reliability even during a malfunction.
· The TA-22L model can be easily connected to a vinyl hose.

Part Number

Configured Part Number is shown.

TA-22-15A

Part Number
TA-22-15A
Part NumberVolume DiscountDays to Ship
2 Day(s) or more

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Exhaust valves / Suction and exhaust valves Applicable Fluid Water Max. Applicable Pressure(MPa) 0.11~1
Max. Fluid Temperature(℃) 100 Connection Type Connected to Only the Input Side Supply Side, Screw Connection Types R
Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/2B(15A) Maximum Applicable Pressure Data 1 Primary Pressure(MPa) 0.01~1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)