• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Ball Joint, UB-1/UB-2 Series

Ball Joint, UB-1/UB-2 Series

[Features]
• Can simultaneously absorb all types of pipe displacement, including from expansion/contraction, rotation, and twisting.
• Suitable when there is limited piping space.
• Uses unique packing that offers excellent heat, oil, abrasion, and corrosion resistance.
• With such a low operating torque, the fixed-point strength is also able to remain low.
• The fixed point and guide can be made smaller, or even reduced, helping save on costs.
• Offers excellent durability against impact and water hammers.
• The SHASE-S007 mechanical type displacement absorption piping joint was manufactured in compliance with the standards of The Society of Heating, Air-Conditioning and Sanitary Engineers of Japan. (UB-1/2/11)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
UB-1-20A
UB-1-25A
UB-1-32A
UB-1-40A
UB-1-50A
UB-2-50A
UB-2-65A
UB-2-80A
UB-2-100A
UB-2-125A
UB-2-150A
UB-2-200A
UB-2-250A
Part NumberVolume DiscountDays to ShipConnecting Part Type Nominal Thread Name B (Name A)
Quote Screw3/4B(20A)
Quote Screw1B(25A)
Quote Screw1 1/4B(32A)
Quote Screw1 1/2(B40A)
Quote Screw2B(50A)
Quote Weld-On2B(50A)
Quote Weld-On2 1/2B(65A)
Quote Weld-On3B(80A)
Quote Weld-On4B(100A)
Quote Weld-On5B(125A)
Quote Weld-On6B(150A)
Quote Weld-On8B(200A)
Quote Weld-On10B(250A)

Loading...

  1. 1

Basic Information

Fitting Type Ball joint Applicable Fluid Steam / Water / Oil / Air Connecting Part Material Carbon Steel Casting Steel
Maximum Operating Pressure(MPa) 0.98

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)