Flexible Pipe Fitting, EB-1JL Series

Flexible Pipe Fitting, EB-1JL Series

Japanese Industrial Standards JIS B 2352 (Bellows-Shaped Expansion Joint Application A)-compliant. A simple structure consisting of a flange, short pipe, and bellows allows easy maintenance.

[Features]
· This product is compliant with Japanese Industrial Standards JIS B 2352 (Bellows-Shaped Expansion Joint Application A).
· Without packing, there is no need for additional tightening or replacement due to aging and the product is easy to maintain and manage.
· The structure is very simple thanks to the jointing of the flange, short pipe, and bellows.
· An outer cylinder is provided to prevent damage to the bellows due to external shocks.
· In order to prevent fluid pressure loss, vibrations, shock, corrosion, etc., a stainless steel inner cylinder is provided.
· Because the wetted part is stainless steel, corrosion resistance and durability are excellent.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
EB-1JL-20A
EB-1JL-25A
EB-1JL-32A
EB-1JL-40A
EB-1JL-50A
EB-1JL-65A
EB-1JL-80A
EB-1JL-100A
EB-1JL-125A
EB-1JL-150A
EB-1JL-200A
EB-1JL-250A
Part NumberVolume DiscountDays to ShipNominal Thread Name B (Name A)
Quote 3/4B(20A)
Quote 1B(25A)
Quote 1 1/4B(32A)
Quote 1 1/2(B40A)
Quote 2B(50A)
Quote 2 1/2B(65A)
Quote 3B(80A)
Quote 4B(100A)
Quote 5B(125A)
Quote 6B(150A)
Quote 8B(200A)
Quote 10B(250A)

Loading...

  1. 1

Basic Information

Fitting Type Bellows shape Applicable Fluid Steam / Water / Oil / Air Connecting Part Type Flange
Wetted Materials Stainless Steel (SUS316) Connecting Part Material Carbon Steel Maximum Operating Pressure(MPa) 0.98
Connection flange JIS, 10K, Loose Flange

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)