• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Flexible Pipe Fitting, EB-51-3 Series

Flexible Pipe Fitting, EB-51-3 Series

[Features]
· The structure is very simple thanks to connection of the flange and bellows.
· Use of fluorinated resin provides superior chemical resistance and weatherproofing, enabling use over a long period.
· Superior anti-adhesion makes internal cleaning feasible.
· The bellows main body is made of fluorinated resin and therefore very flexible and it is durable in that it does not fatigue under continuous bending vibration.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
EB-51-3-25A
EB-51-3-40A
EB-51-3-50A
EB-51-3-65A
EB-51-3-80A
EB-51-3-100A
EB-51-3-125A
EB-51-3-150A
EB-51-3-200A
Part NumberVolume DiscountDays to ShipNominal Thread Name B (Name A)
Quote 1B(25A)
Quote 1 1/2(B40A)
Quote 2B(50A)
Quote 2 1/2B(65A)
Quote 3B(80A)
Quote 4B(100A)
Quote 5B(125A)
Quote 6B(150A)
Quote 8B(200A)

Loading...

  1. 1

Basic Information

Fitting Type Bellows shape Applicable Fluid Water Connecting Part Type Flange
Wetted Materials Fluororesin Connecting Part Material Spherical Graphite Cast Iron Maximum Operating Pressure(MPa) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)