A-Type, Single Action Hex Nut Concealed Hinge B-541-A

Brand :
TAKIGEN
Caution
Product Description
[Product Information]
· <Common items>
· Body type: Rear Hinge, Concealed Hinges
· Length L (mm): 47
· Material: Cold rolled Steel plate (SPCC)
· Surface finish: zinc plating chromate treatment
· Width W (mm): 22
· Plate thickness t (mm): 2.3