Door Hinge B-810

Brand :
TAKIGEN
Caution
Product Description
[Features]
· Ideal for small and medium size doors.
· Left and right combination type (pin rearrangement).
· 180° opening (B-1810-1, B-810-1).
· 270° opening (B-1810-2, B-810-2)

[Features]
· Ideal for small and medium size doors.
· Left and right combination type (pin rearrangement).
· 180° opening (B-1810-1, B-810-1).
· 270° opening (B-1810-2, B-810-2)